Rigidity and precision in the narrowest of spaces
Optional stroke adjustment and external cushioning set the DGSS apart. This latest addition to the mini slide range has a wear-free and backlash-free connection between the piston rod and the yoke, and the very resilient recirculating ball bearings provide high precision and reliability. Centering devices ensure that workpieces are mounted in the correct position.
Suitable for many applications
Whether for precise pushing, picking up, inserting or positioning, the DGSS handles guided motions of small or larger payloads – e.g. during press-fitting or clamping operations – and absorbs high lateral forces without any trouble. It is therefore also ideal for pick and place or dispensing applications. Even in the standard version, the DGSS is free of copper, zinc and nickel and is therefore perfectly suited for use in battery production.
Very economical
The DGSS is not only available at a very reasonable price, it is also easy to use. The end positions are quick and easy to adjust during commissioning, making machine set-up very efficient. High permissible payloads and travel speeds reduce cycle times, in turn increasing your productivity.
Please configure your product