Mini slide unit EGSS

Load-bearing, cost-effective mini slide unit with smooth spindle motion for Z motion and single guided linear movements between two end positions. As part of the Simplified Motion Series, the EGSS is easy to configure and can be put into operation directly without software. Includes IO-Link and digital I/O (DIO).
  • Complete solution consisting of integrated actuator, motor and servo drive
  • For precise vertical Z movements or individual guided linear movements
  • Very high-quality ball screw drive with low internal friction
  • Rigid, resilient and precise linear guide for the absorption of lateral forces and increased anti-twist protection
  • Integrated end position sensing
  • Two control options integrated as standard: digital I/O and IO-Link
  • Easy commissioning according to the plug and work principle: all parameters are manually adjustable directly on the actuator without any software or special expertise required
  • Product of the Simplified Motion Series: does not need any external servo drive or any control cabinet for the installation
  • Product Highlights
  • Products
  • Support / Downloads
Filter
Filter
16 Results
1-10 / 16 results