Hit enter to search or ESC to close

Multi stage pneumatic cylinder ADNM

Modular cylinder with standard hole pattern and increasing stroke lengths, for up to five positions.
  • Mounting hole pattern to ISO 21287
  • Piston rod with internal or external thread
  • 2 ... 5 cylinders can be combined
  • Max. 5 positions can be approached
  • Magnetic piston for position sensing
  • Product Highlights
  • Products
  • Support / Downloads

Please configure your product