Oval suction gripper ESG

  • Modular system of suction cup holders and suction cups with over 5000 variants
  • With optional angle compensator, height compensator, compressed air filter
  • 15 suction cup diameters
  • 6 suction cup shapes
  • Suction cup volume: 0.002 … 245 cm³
  • Min. workpiece radius: 10 … 680 mm
  • Vacuum port: push-in connector or barbed fitting for plastic tubing, threaded connection
  • Product Highlights
  • Products
  • Support / Downloads