Festo uses cookies to improve performance, optimize functionality, analyze traffic, and personalize content and ads. You can object to the use of cookies at any time. For more information, please see our Privacy Policy and Cookie Policy. California Residents: Please review the California Privacy Rights section via the "Privacy Policy" link.
Core range
Available worldwide: the core product range for automation
Please mind the star on products in our catalog.
Large quantities shippable (also for volume business)
24 hours
Normally ready for dispatch from the Festo factory
5 days
Normally ready for dispatch from the Festo factory
Resilient, precision T-slot guide for gripper jaws
Oval piston for high gripping forces with compact dimensions
Compact design due to integrated sensor slots
Show
Hide
Show
Hide
Function
The combination of oval piston drive and T-slot guide ensures very high power density
Simple and precise kinematics for a long service life
Maximum accuracy provided by centering options at the housing and gripper jaws
Show
Hide
NC function
Gripping force backup with spring force, closed in depressurized condition (normally closed).
The workpiece is held safely even in the event of a pressure failure.
Show
Hide
NO function
Gripping force backup with spring force, open in depressurized condition (normally open).
The workpiece is held safely even in the event of a pressure failure.
Show
Hide
Explosion
Highly efficient parallel gripper thanks to the use of light or robust materials
Show
Hide
Air connections
Lateral air connection
In approx. 80% of the application cases, the grippers do not have to be throttled due to the integrated throttle holes when using external gripper fingers
Show
Hide
Mounting
Optional mounting of the gripper from the front, rear or below
Maximum precision due to the use of centering sleeves
Show
Hide
Gripper jaws
Maximum accuracy provided by centering options at the gripper jaws
Long gripper fingers possible due to maximum force absorption and torque resistance of the gripper jaws
Show
Hide
Show
Hide
SMT-10G/10G
Compact cylinder switch for space-saving installation on grippers
Binary switching output for secure feedback of the gripper jaw position
Show
Hide
SMAT-8M
Position transmitter with analog output signal
Continuous feedback of the entire gripper movement
Free switching point selection in the PLC over the entire stroke
Show
Hide
Animation: Parallel gripper DHPS
Functions
Function
NC function
NO function
Explosion
Air connections
Mounting
Gripper jaws
Sensors
SMT-10G/10G
SMAT-8M
Parallel gripper DHPS
The oval piston gives this standardized gripper a powerful grip—in many application scenarios.
Heavy-duty, precision T-slot guide for gripper jaws
High gripping force with compact size
Max. repetition accuracy
Wide range of options for mounting on actuator units