High mechanical rigidity and robust design for an extremely wide variety of applications, with light to heavy workpieces or payloads and long strokes. Configure and order now, in just three steps using the Handling Guide Online!
Ready-to-install complete system, including energy chain for cables and tubing as well as matching motor and servo drive package
For two-dimensional movements in the horizontal working space
Flexible working space through scalable strokes in the Y and Z direction
X-axis based on belt driven linear actuator EGC-TB
Y-axis based on belt driven linear actuator EGC-TB and belt driven linear actuator with heavy-duty guide EGC-HD-TB