Position transmitter SDAS

Two functions in one device, but still no larger than a proximity sensor: position transmitter with IO-Link® output and programmable proximity sensor. Its very small size makes the SDAS-MHS the ideal solution for all applications where space is restricted.
  • Very compact design makes the unit especially well suited to work with pneumatic grippers, compact air cylinders and any application that needs to be performed in a tight space
  • Measuring principle: magnetic Hall
  • Suitable for T-slot
  • LED status indications
  • Suitable for use with energy chain and robot lines
  • Cable length 0.3, 2.5 m
  • Product Highlights
  • Products
  • Support / Downloads
Filter
Filter
2 Results
1-2 / 2 results