Hit enter to search or ESC to close

Precision one-way valve GRP

Flow stop valve with scaled dial.
  • Non-return and flow control valve
  • Mounting on sub-base or for front panel mounting
  • Product Highlights
  • Products
  • Support / Downloads
Filter
Filter
5 Results
1-5 / 5 results
GRP-10-PK-3

Part No.:

12743

Inline; Throttle check function; Adjusting element rotary knob with precision scale; Barbed fitting Ø 3 mm; Same size as pneumatic connection; Nominal flow rate 0 ... 1.7 l/min
Pieces
GRP-160-1/8-AL

Part No.:

542023

Inline; Throttle check function; Adjusting element rotary knob with precision scale; Internal thread G1/8; Same size as pneumatic connection; Nominal flow rate 0 ... 38 l/min
Pieces
GRP-160-PK-4

Part No.:

12961

Inline; Throttle check function; Adjusting element rotary knob with precision scale; Barbed fitting Ø 4 mm; Same size as pneumatic connection; Nominal flow rate 0 ... 38 l/min
Pieces
GRP-70-1/8-AL

Part No.:

542022

Inline; Throttle check function; Adjusting element rotary knob with precision scale; Internal thread G1/8; Same size as pneumatic connection; Nominal flow rate 0 ... 19 l/min
Pieces
GRP-70-PK-3

Part No.:

10802

Inline; Throttle check function; Adjusting element rotary knob with precision scale; Barbed fitting Ø 3 mm; Same size as pneumatic connection; Nominal flow rate 0 ... 19 l/min
Pieces