Hit enter to search or ESC to close

Precision pressure regulator MS6N-LRPB

  • With NPT connecting thread
  • Width dimension 62 mm
  • As individual valve mounted on sub-base
  • Manifold assembly with through air supply
  • Good regulation characteristics with minimal pressure hysteresis and primary pressure compensation
  • High secondary venting
  • Lockable rotary knob
  • Available with pressure sensor with display
  • Product Highlights
  • Products
  • Support / Downloads
Filter
Filter
16 Results
1-10 / 16 results
MS6N-LRPB-1/2-D2-A8

Part No.:

534983

Pieces
MS6N-LRPB-1/2-D2-A8-BI

Part No.:

534937

Pieces
MS6N-LRPB-1/2-D2-A8-BJ

Part No.:

534985

Pieces
MS6N-LRPB-1/2-D2-VS-Z

Part No.:

534984

Pieces
MS6N-LRPB-1/2-D4-A8

Part No.:

534986

Pieces
MS6N-LRPB-1/2-D4-A8-BI

Part No.:

534940

Pieces
MS6N-LRPB-1/2-D4-A8-BJ

Part No.:

534988

Pieces
MS6N-LRPB-1/2-D4-VS-Z

Part No.:

534987

Pieces
MS6N-LRPB-1/2-D5-A8

Part No.:

534989

Pieces
MS6N-LRPB-1/2-D5-A8-BI

Part No.:

534943

Pieces