Hit enter to search or ESC to close

Pressure sensor SPAE

Extremely small, extremely light, extremely convenient: The pressure transmitter SPAE monitors the pressure level of filtered compressed air from −1 to 0 and 0 to 10 bar. Ideal for vacuum monitoring for pick & place or for pressure monitoring in pneumatic applications.
  • Electronic pressure sensor with piezoresistive pressure measuring cell, integrated signal processing, numeric pressure gauge in percent, operating key and a switching output, PNP/NPN switchable
  • Display of minimum and maximum readings
  • All parameters entered can be transferred to other SPAEs (replicator function)
  • Communication interface IO-Link®
Select basic features

Please select all features.

Calculate delivery date
Configure your product

Suggested products

11-12 / 12 results
SPAE-V1R-S4-PNLK-2.5K

Part No.:

8001440

Pieces
SPAE-V1R-S6-PNLK-2.5K

Part No.:

8001441

Pieces

Product Support