Hit enter to search or ESC to close

Proximity sensor CRSMT-8M

Corrosion and acid-resistant, ATEX-capable magnetoresistive cylinder switch for T-slot can be pushed in lengthways.
  • Measuring principle: magneto-resistive
  • Corrosion-resistant design
  • Food-safe (see www.festo.com/sp/crsmt-8 -> "Certificates" tab), resistant to acids, lye and cooling lubricants
  • Can be inserted into the slot lengthwise, flush with the cylinder profile
  • LED switching status indication
  • Cable length 0.3 m, 5 m, 10 m
  • Product Highlights
  • Products
  • Support / Downloads
Filter
Filter
4 Results
1-4 / 4 results
CRSMT-8M-PS-24V-K-0,3-M12

Part No.:

574382

Insertable in slot from above; For T-slot; Non-contacting (solid-state); 24 V DC; LED; 3-wire N/O contact, PNP; Connector cable standard/suitable for use with energy chains; 0.3 m; Connection outlet; Plug M12 (A-coded)
Pieces
CRSMT-8M-PS-24V-K-0,3-M8D

Part No.:

574383

Insertable in slot from above; For T-slot; Non-contacting (solid-state); 24 V DC; LED; 3-wire N/O contact, PNP; Connector cable standard/suitable for use with energy chains; 0.3 m; Connection outlet; Plug M8
Pieces
CRSMT-8M-PS-24V-K-10,0-OE

Part No.:

574381

Insertable in slot from above; For T-slot; Non-contacting (solid-state); 24 V DC; LED; 3-wire N/O contact, PNP; Connector cable standard/suitable for use with energy chains; 10 m; Connection outlet; Open end
Pieces
CRSMT-8M-PS-24V-K-5,0-OE

Part No.:

574380

Insertable in slot from above; For T-slot; Non-contacting (solid-state); 24 V DC; LED; 3-wire N/O contact, PNP; Connector cable standard/suitable for use with energy chains; 5 m; Connection outlet; Open end
Pieces