Hit enter to search or ESC to close

Proximity sensor SME-1

Attachable magnetic Reed cylinder switch in block design.
  • Measuring principle: magneto-inductive
  • For mounting kit
  • With or without LED switching status indication
  • Product Highlights
  • Products
  • Support / Downloads
Filter
Filter
5 Results
1-5 / 5 results
SME-1-B

Part No.:

151668

Mounting included; Block design; Contacting (Reed); 230 V DC and AC; 3-wire N/O contact; Connector cable; 2.5 m; Connection outlet lengthwise; Open end
Pieces
SME-1-LED-24-B

Part No.:

151669

Mounting included; Block design; Contacting (Reed); 24 V DC and AC; LED; 3-wire N/O contact; Connector cable; 2.5 m; Connection outlet lengthwise; Open end
Pieces
SME-1-S-24-B

Part No.:

150850

Mounting included; Block design; Contacting (Reed); 24 V DC and AC; 3-wire N/O contact; Connection outlet lengthwise; Plug M8
Pieces
SME-1-S-LED-24-B

Part No.:

150851

Mounting included; Block design; Contacting (Reed); 24 V DC and AC; LED; 3-wire N/O contact; Connection outlet lengthwise; Plug M8
Pieces
SME-1-S6-C

Part No.:

151670

Mounting included; Block design; Contacting (Reed); 230 V DC and AC; 3-wire N/O contact; Connector cable; 2.5 m; Connection outlet lengthwise; Open end; Heat resistant seal for temperatures up to 120°C
Pieces