Hit enter to search or ESC to close

Proximity sensor SMEO-1

Attachable magnetic Reed cylinder switch in block design.
  • Measuring principle: magnetic reed
  • SMEO-1-S6: heat-resistant design
  • With or without LED switching status indication
  • Cable length 2.5, 5 m
  • Product Highlights
  • Products
  • Support / Downloads
Filter
Filter
8 Results
1-8 / 8 results
SMEO-1-B

Part No.:

30457

Mounting not included; Block design; Contacting (Reed); 230 V DC and AC; 3-wire N/O contact; Connector cable; 2.5 m; Connection outlet lengthwise; Open end
Pieces
SMEO-1-LED-230-B

Part No.:

151671

Mounting not included; Block design; Contacting (Reed); 230 V DC and AC; LED; 3-wire N/O contact; Connector cable; 2.5 m; Connection outlet lengthwise; Open end
Pieces
SMEO-1-LED-230-K5-B

Part No.:

160998

Mounting not included; Block design; Contacting (Reed); 230 V DC and AC; LED; 3-wire N/O contact; Connector cable; 5 m; Connection outlet lengthwise; Open end
Pieces
SMEO-1-LED-24-B

Part No.:

30459

Mounting not included; Block design; Contacting (Reed); 24 V DC and AC; LED; 3-wire N/O contact; Connector cable; 2.5 m; Connection outlet lengthwise; Open end
Pieces
SMEO-1-LED-24-K5-B

Part No.:

151672

Mounting not included; Block design; Contacting (Reed); 24 V DC and AC; LED; 3-wire N/O contact; Connector cable; 5 m; Connection outlet lengthwise; Open end
Pieces
SMEO-1-S-24-B

Part No.:

150847

Mounting not included; Block design; Contacting (Reed); 24 V DC and AC; 3-wire N/O contact; Connection outlet lengthwise; Plug M8
Pieces
SMEO-1-S-LED-24-B

Part No.:

150848

Mounting not included; Block design; Contacting (Reed); 24 V DC and AC; LED; 3-wire N/O contact; Connection outlet lengthwise; Plug M8
Pieces
SMEO-1-S6-C

Part No.:

151673

Mounting not included; Block design; Contacting (Reed); 230 V DC and AC; 3-wire N/O contact; Connector cable; 2.5 m; Connection outlet lengthwise; Open end; Heat resistant seal for temperatures up to 120°C
Pieces