Hit enter to search or ESC to close

Proximity sensor SMEO-4

Attachable magnetic Reed cylinder switch.
  • Measuring principle: magnetic reed
  • U-shaped housing
  • LED switching status indication
  • Cable length 2.5, 5 m
  • Product Highlights
  • Products
  • Support / Downloads
Filter
Filter
4 Results
1-4 / 4 results
SMEO-4U-K-LED-230

Part No.:

150011

Mounting not included; Round; Contacting (Reed); 230 V DC and AC; LED; 2-wire N/O contact; Connector cable standard/suitable for use with energy chains; 2.5 m; Connection outlet lengthwise; Open end
Pieces
SMEO-4U-K-LED-24

Part No.:

36198

Mounting not included; Round; Contacting (Reed); 24 V DC and AC; LED; 3-wire N/O contact; Connector cable standard/suitable for use with energy chains; 2.5 m; Connection outlet lengthwise; Open end
Pieces
SMEO-4U-K5-LED-24

Part No.:

175401

Mounting not included; Round; Contacting (Reed); 24 V DC and AC; LED; 3-wire N/O contact; Connector cable standard/suitable for use with energy chains; 5 m; Connection outlet lengthwise; Open end
Pieces
SMEO-4U-S-LED-24-B

Part No.:

151526

Mounting not included; Round; Contacting (Reed); 24 V DC and AC; LED; 3-wire N/O contact; Connection outlet lengthwise; Plug M8
Pieces