Hit enter to search or ESC to close

Proximity sensor SMEO-8E

Attachable magnetic Reed cylinder switch for T-slot.
  • Measuring principle: magnetic reed
  • Sturdy sensor in block design
  • Plug integrated in housing
  • LED switching status indication
  • Cable length 2.5 m
  • Product Highlights
  • Products
  • Support / Downloads
Filter
Filter
4 Results
1-4 / 4 results
SMEO-8E-K-24-S6

Part No.:

171158

Mounting not included; For T-slot; Contacting (Reed); 24 V DC and AC; 2-wire N/O contact; Connector cable standard/suitable for use with energy chains; 2.5 m; Connection outlet lengthwise; Open end; Heat resistant seal for temperatures up to 120°C
Pieces
SMEO-8E-M12-LED-230

Part No.:

171160

Mounting not included; For T-slot; Contacting (Reed); 230 V DC and AC; LED; 3-wire N/O contact; Connection outlet lengthwise; With label holder; Plug M12 (A-coded)
Pieces
SMEO-8E-M12-LED-24

Part No.:

171164

Mounting not included; For T-slot; Contacting (Reed); 24 V DC and AC; LED; 3-wire N/O contact; Connection outlet lengthwise; With label holder; Plug M12 (A-coded)
Pieces
SMEO-8E-S-LED-24

Part No.:

171163

Mounting not included; For T-slot; Contacting (Reed); 24 V DC and AC; LED; 3-wire N/O contact; Connection outlet lengthwise; With label holder; Plug M8
Pieces