Hit enter to search or ESC to close

Proximity sensor SME-10M

Magnetic Reed cylinder switch for round slot, can be inserted from the top.
  • Measuring principle: magnetic reed
  • Clamped in C-slot, can be inserted into the slot from above or lengthwise
  • LED switching status indication
  • Cable length 0.3, 2.5 m
  • Product Highlights
  • Products
  • Support / Downloads
Filter
Filter
6 Results
1-6 / 6 results
SME-10M-DS-24V-E-0,3-L-M8D

Part No.:

551367

Insertable in slot from above; For round slot; Contacting (Reed); 24 V DC and AC; LED; 3-wire N/O contact; Connector cable suitable for use with energy chains/suitable for robot applications; 0.3 m; Connection outlet lengthwise; With label holder; Plug M8
Pieces
SME-10M-DS-24V-E-0,3-Q-M8D

Part No.:

551368

Insertable in slot from above; For round slot; Contacting (Reed); 24 V DC and AC; LED; 3-wire N/O contact; Connector cable suitable for use with energy chains/suitable for robot applications; 0.3 m; Connection outlet lateral; With label holder; Plug M8
Pieces
SME-10M-DS-24V-E-2,5-L-OE

Part No.:

551365

Insertable in slot from above; For round slot; Contacting (Reed); 24 V DC and AC; LED; 3-wire N/O contact; Connector cable suitable for use with energy chains/suitable for robot applications; 2.5 m; Connection outlet lengthwise; With label holder; Open end
Pieces
SME-10M-DS-24V-E-2,5-Q-OE

Part No.:

551366

Insertable in slot from above; For round slot; Contacting (Reed); 24 V DC and AC; LED; 3-wire N/O contact; Connector cable suitable for use with energy chains/suitable for robot applications; 2.5 m; Connection outlet lateral; With label holder; Open end
Pieces
SME-10M-ZS-24V-E-2,5-L-OE

Part No.:

551369

Insertable in slot from above; For round slot; Contacting (Reed); 24 V DC and AC; LED; 2-wire N/O contact; Connector cable suitable for use with energy chains/suitable for robot applications; 2.5 m; Connection outlet lengthwise; With label holder; Open end
Pieces
SME-10M-ZS-24V-E-2,5-Q-OE

Part No.:

551370

Insertable in slot from above; For round slot; Contacting (Reed); 24 V DC and AC; LED; 2-wire N/O contact; Connector cable suitable for use with energy chains/suitable for robot applications; 2.5 m; Connection outlet lateral; With label holder; Open end
Pieces