Hit enter to search or ESC to close

Proximity sensor SME-8M

Magnetic Reed cylinder switch for T-slot, can be inserted from the top.
  • Measuring principle: magnetic reed
  • Variants suitable for use with energy chains and robots
  • Screw-clamped or clamped in slot, can be inserted into the slot from above or lengthwise
  • LED switching status indication
  • Cable length 0.3, 2.5, 5, 7.5, 0.2 ... 10 m
  • Product Highlights
  • Products
  • Support / Downloads
Filter
Filter
6 Results
1-6 / 6 results
SME-8M-DO-24V-K-7,5-OE

Part No.:

546799

Insertable in slot from above; For T-slot; Contacting (Reed); 24 V DC and AC; LED; 3-wire N/C contact; Connector cable standard/suitable for use with energy chains; 7.5 m; Connection outlet lengthwise; With label holder; Open end
Pieces
SME-8M-DS-24V-K-0,3-M8D

Part No.:

543861

Insertable in slot from above; For T-slot; Contacting (Reed); 24 V DC and AC; LED; 3-wire N/O contact; Connector cable standard/suitable for use with energy chains; 0.3 m; Connection outlet lengthwise; With label holder; Plug M8
Pieces
SME-8M-DS-24V-K-2,5-OE

Part No.:

543862

Insertable in slot from above; For T-slot; Contacting (Reed); 24 V DC and AC; LED; 3-wire N/O contact; Connector cable standard/suitable for use with energy chains; 2.5 m; Connection outlet lengthwise; With label holder; Open end
Pieces
SME-8M-DS-24V-K-5,0-OE

Part No.:

543863

Insertable in slot from above; For T-slot; Contacting (Reed); 24 V DC and AC; LED; 3-wire N/O contact; Connector cable standard/suitable for use with energy chains; 5 m; Connection outlet lengthwise; With label holder; Open end
Pieces
SME-8M-DS-24V-K-7,5-OE

Part No.:

543876

Insertable in slot from above; For T-slot; Contacting (Reed); 24 V DC and AC; LED; 3-wire N/O contact; Connector cable standard/suitable for use with energy chains; 7.5 m; Connection outlet lengthwise; With label holder; Open end
Pieces
SME-8M-ZS-24V-K-2,5-OE

Part No.:

543872

Insertable in slot from above; For T-slot; Contacting (Reed); 24 V DC and AC; LED; 2-wire N/O contact; Connector cable standard/suitable for use with energy chains; 2.5 m; Connection outlet lengthwise; With label holder; Open end
Pieces