Hit enter to search or ESC to close

Proximity sensor SMT-10

Magnetoresistive cylinder switch for round slot, can be pushed in lengthways.
  • Measuring principle: magneto-resistive
  • Clamped in C-slot, can be inserted into the slot from above or lengthwise
  • LED switching status indication
  • Cable length 0.3, 2.5 m
  • Product Highlights
  • Products
  • Support / Downloads
Filter
Filter
4 Results
1-4 / 4 results
SMT-10G-NS-24V-E-0,3Q-M8D

Part No.:

8065029

Short design, without mounting; For round slot; Non-contacting (solid-state); 24 V DC; LED; 3-wire N/O contact, NPN; Connector cable suitable for use with energy chains/suitable for robot applications; 0.3 m; Connection outlet lateral; With label holder; Plug M8
Pieces
SMT-10G-NS-24V-E-2,5Q-OE

Part No.:

8065030

Short design, without mounting; For round slot; Non-contacting (solid-state); 24 V DC; LED; 3-wire N/O contact, NPN; Connector cable suitable for use with energy chains/suitable for robot applications; 2.5 m; Connection outlet lateral; With label holder; Open end
Pieces
SMT-10G-PS-24V-E-0,3Q-M8D

Part No.:

547863

Short design, without mounting; For round slot; Non-contacting (solid-state); 24 V DC; LED; 3-wire N/O contact, PNP; Connector cable suitable for use with energy chains/suitable for robot applications; 0.3 m; Connection outlet lateral; With label holder; Plug M8
Pieces
SMT-10G-PS-24V-E-2,5Q-OE

Part No.:

547862

Short design, without mounting; For round slot; Non-contacting (solid-state); 24 V DC; LED; 3-wire N/O contact, PNP; Connector cable suitable for use with energy chains/suitable for robot applications; 2.5 m; Connection outlet lateral; With label holder; Open end
Pieces