Hit enter to search or ESC to close

Proximity sensor SMTO-1

Attachable magneto-inductive cylinder switch in block design.
  • Measuring principle: magneto-resistive
  • LED switching status indication
  • Cable length 2.5 m
  • Product Highlights
  • Products
  • Support / Downloads
Filter
Filter
4 Results
1-4 / 4 results
SMTO-1-NS-K-LED-24-C

Part No.:

151684

Mounting included; Block design; Non-contacting (solid-state); 24 V DC; LED; 3-wire N/O contact, NPN; Connector cable standard/suitable for use with energy chains; 2.5 m; Connection outlet lengthwise; Open end
Pieces
SMTO-1-NS-S-LED-24-C

Part No.:

151686

Mounting included; Block design; Non-contacting (solid-state); 24 V DC; LED; 3-wire N/O contact, NPN; Connection outlet lengthwise; Plug M8
Pieces
SMTO-1-PS-K-LED-24-C

Part No.:

151683

Mounting included; Block design; Non-contacting (solid-state); 24 V DC; LED; 3-wire N/O contact, PNP; Connector cable standard/suitable for use with energy chains; 2.5 m; Connection outlet lengthwise; Open end
Pieces
SMTO-1-PS-S-LED-24-C

Part No.:

151685

Mounting included; Block design; Non-contacting (solid-state); 24 V DC; LED; 3-wire N/O contact, PNP; Connection outlet lengthwise; Plug M8
Pieces