Hit enter to search or ESC to close

Proximity sensor SMTO-4

Attachable magneto-inductive cylinder switch.
  • Measuring principle: magneto-inductive
  • U-shaped housing
  • LED switching status indication
  • Cable length 2.5 m
  • Product Highlights
  • Products
  • Support / Downloads
Filter
Filter
4 Results
1-4 / 4 results
SMTO-4U-NS-K-LED-24

Part No.:

152837

Mounting not included; Round; Non-contacting (solid-state); 24 V DC; LED; 3-wire N/O contact, NPN; Connector cable standard/suitable for use with energy chains; 2.5 m; Connection outlet lengthwise; Open end
Pieces
SMTO-4U-NS-S-LED-24

Part No.:

152743

Mounting not included; Round; Non-contacting (solid-state); 24 V DC; LED; 3-wire N/O contact, NPN; Connection outlet lengthwise; Plug M8
Pieces
SMTO-4U-PS-K-LED-24

Part No.:

152836

Mounting not included; Round; Non-contacting (solid-state); 24 V DC; LED; 3-wire N/O contact, PNP; Connector cable standard/suitable for use with energy chains; 2.5 m; Connection outlet lengthwise; Open end
Pieces
SMTO-4U-PS-S-LED-24

Part No.:

152742

Mounting not included; Round; Non-contacting (solid-state); 24 V DC; LED; 3-wire N/O contact, PNP; Connection outlet lengthwise; Plug M8
Pieces