Hit enter to search or ESC to close

Proximity sensor SMT-8M-A

Magnetoresistive cylinder switch for T-slot, can be inserted from the top.
  • Measuring principle: magneto-resistive
  • Short design
  • Variant EX2 for use in potentially explosive areas
  • Can be inserted into the slot from above, flush with the cylinder profile
  • LED switching status indication
  • LED operating reserve indication
  • Cable length 0.1 ... 30 m
  • Product Highlights
  • Products
  • Support / Downloads
Filter
Filter
11 Results
1-10 / 11 results
SMT-8M-A-NS-24V-E-0,3-M8D

Part No.:

574339

Insertable in slot from above; For T-slot; Non-contacting (solid-state); 24 V DC; LED; 3-wire N/O contact, NPN; Connector cable suitable for use with energy chains/suitable for robot applications; 0.3 m; Connection outlet; Plug M8
Pieces
SMT-8M-A-NS-24V-E-2,5-OE

Part No.:

574338

Insertable in slot from above; For T-slot; Non-contacting (solid-state); 24 V DC; LED; 3-wire N/O contact, NPN; Connector cable suitable for use with energy chains/suitable for robot applications; 2.5 m; Connection outlet; Open end
Pieces
SMT-8M-A-PNS-24V-E-0,3-M8D

Part No.:

574343

Insertable in slot from above; For T-slot; Non-contacting (solid-state); 24 V DC; LED; 3-wire N/O contact, PNP/NPN switchable; Connector cable suitable for use with energy chains/suitable for robot applications; 0.3 m; Connection outlet; Plug M8
Pieces
SMT-8M-A-PO-24V-E-7,5-OE

Part No.:

574340

Insertable in slot from above; For T-slot; Non-contacting (solid-state); 24 V DC; LED; 3-wire N/C contact, PNP; Connector cable suitable for use with energy chains/suitable for robot applications; 7.5 m; Connection outlet; Open end
Pieces
SMT-8M-A-PS-24V-E-0,3-M12

Part No.:

574337

Insertable in slot from above; For T-slot; Non-contacting (solid-state); 24 V DC; LED; 3-wire N/O contact, PNP; Connector cable suitable for use with energy chains/suitable for robot applications; 0.3 m; Connection outlet; Plug M12 (A-coded)
Pieces
SMT-8M-A-PS-24V-E-0,3-M8D

Part No.:

574334

Insertable in slot from above; For T-slot; Non-contacting (solid-state); 24 V DC; LED; 3-wire N/O contact, PNP; Connector cable suitable for use with energy chains/suitable for robot applications; 0.3 m; Connection outlet; Plug M8
Pieces
SMT-8M-A-PS-24V-E-0,3-M8D-EX2

Part No.:

574342

Insertable in slot from above; For T-slot; Non-contacting (solid-state); 24 V DC; LED; 3-wire N/O contact, PNP; Connector cable suitable for use with energy chains/suitable for robot applications; 0.3 m; Connection outlet; Plug M8; II 3GD
Pieces
SMT-8M-A-PS-24V-E-2,5-OE

Part No.:

574335

Insertable in slot from above; For T-slot; Non-contacting (solid-state); 24 V DC; LED; 3-wire N/O contact, PNP; Connector cable suitable for use with energy chains/suitable for robot applications; 2.5 m; Connection outlet; Open end
Pieces
SMT-8M-A-PS-24V-E-5,0-OE

Part No.:

574336

Insertable in slot from above; For T-slot; Non-contacting (solid-state); 24 V DC; LED; 3-wire N/O contact, PNP; Connector cable suitable for use with energy chains/suitable for robot applications; 5 m; Connection outlet; Open end
Pieces
SMT-8M-A-PSO-24V-E-0,3-M8D

Part No.:

574344

Insertable in slot from above; For T-slot; Non-contacting (solid-state); 24 V DC; LED; 3-wire N/C contact/ N/O contact switchable, PNP; Connector cable suitable for use with energy chains/suitable for robot applications; 0.3 m; Connection outlet; Plug M8
Pieces