Hit enter to search or ESC to close

Proximity sensor SMT-C1

Suitable for foodstuffs and easy to clean: magnet-inductive cylinder switch in block design and with clamping claw.
  • Measuring principle: magneto-inductive
  • For Clean Design ISO cylinder DSBF with mounting rail for sensors
  • LED switching status indication
  • Product Highlights
  • Products
  • Support / Downloads
Filter
Filter
4 Results
1-4 / 4 results
SMT-C1-PS-24V-K-0,3-M12

Part No.:

571341

Suitable for use in the food industry; Mounting included; Block design; Non-contacting (solid-state); 24 V DC; LED; 3-wire N/O contact, PNP; Connector cable standard/suitable for use with energy chains; 0.3 m; Connection outlet lengthwise; Plug M12 (A-coded)
Pieces
SMT-C1-PS-24V-K-0,3-M8D

Part No.:

571342

Suitable for use in the food industry; Mounting included; Block design; Non-contacting (solid-state); 24 V DC; LED; 3-wire N/O contact, PNP; Connector cable standard/suitable for use with energy chains; 0.3 m; Connection outlet lengthwise; Plug M8
Pieces
SMT-C1-PS-24V-K-10,0-OE

Part No.:

571340

Suitable for use in the food industry; Mounting included; Block design; Non-contacting (solid-state); 24 V DC; LED; 3-wire N/O contact, PNP; Connector cable standard/suitable for use with energy chains; 10 m; Connection outlet lengthwise; Open end
Pieces
SMT-C1-PS-24V-K-5,0-OE

Part No.:

571339

Suitable for use in the food industry; Mounting included; Block design; Non-contacting (solid-state); 24 V DC; LED; 3-wire N/O contact, PNP; Connector cable standard/suitable for use with energy chains; 5 m; Connection outlet lengthwise; Open end
Pieces