Proximity switch SDBT-MSX

Electronic proximity switch for T-slot, can be used from above; the simplest, quickest and safest commissioning without a power supply, without fine adjustment and without readjustment: Auto teach-in, programmable
  • Measuring principle: magnetic Hall
  • Auto teach-in: automatic teach-in of the switching point at system start-up
  • Programmable: PNP/NPN, NO/NC and switching window width between 2 ... 15 mm
  • Can be inserted into the slot from above, secured with screw
  • LED status indications
  • Cable length 0.3 ... 5 m
Configure your product
  • Product Highlights
  • Products
  • Downloads