Push in fitting, stainless steel NPQR

Robust push-in fitting NPQR in stainless steel: With reduced dirt-collecting edges and high resistance to most media, it is ideal for the food and beverage industry, but also for other applications in process manufacturing, battery production, and the automotive industry.
  • Very easy-to-clean thanks to chambered O-ring and fewer edges that accumulate dirt
  • Optimal price/performance ratio, ideal for applications from a single source
  • Maximum corrosion resistance (corrosion resistance class CRC 4 to Festo standard 940 070) and chemical resistance
  • High temperature resistance
  • Stainless steel
  • Operating media: compressed air, vacuum, (water)
  • Product Highlights
  • Products
  • Support / Downloads
Filter
Filter
63 Results
1-10 / 63 results