Concentrating on the essentials: the attractively priced semi-rotary vane drive DRVS has everything you would expect from a swivel drive – with powerful rotation and a highly innovative design. The new sensor solution SRBS can be assembled in a matter of seconds and is infinitely adjustable. This saves time and money.
Compact and sealed, low weight, optional sensing and high torque ratingsof up to 20 Nm are what make the DRVS powerful, even in harsh environments. It is easy to install and its rotation can be infinitely adjusted as required– 90°/180° or 270°.
Fitting semi-rotary drives with sensors has never been so easy, reliable, uncomplicated and error-free thanks to the installation and teach-in of switching points with the position sensor SRBS-Q1/Q12. These sealed, encapsulated units can be quickly screwed into place and switching points can be taught in electronically by just pressing a button. Finished!
Find out in the video why our semi-rotary vane drive DRVS is interesting for users who are looking for an uncomplicated and cost-effective solution for their swiveling application.