Rotary/lifting module EHMB

Highly dynamic and extremely compact: the complete handling unit EHMB combines rotational and linear movement. Both movements can be positioned independently of one another. Loads of 1 kg (for example) can be swiveled 180° in just 0.25 s, with a max. payload of 8 kg.
  • Complete module with combined and configurable rotary/lifting movement
  • Dynamic, flexible, economical thanks to the modular actuator concept for the linear movement
  • Hollow axis with large internal diameter makes laying power supply lines easy, convenient, and safe
  • Product Highlights
  • Products
  • Support / Downloads
Filter
Filter
6 Results
1-6 / 6 results