Round cylinder, double-acting DSNU

Long-lasting cylinder based on ISO 6432 with self-adjusting end-position cushioning and extensive accessories.
  • Wide range of variants for customized applications
  • Good running performance and long service life
  • Self-adjusting pneumatic end-position cushioning saves time during commissioning and adapts optimally to load and speed changes
  • Piston rod with internal or external thread
  • Magnetic piston for position sensing
Configure your product
  • Product Highlights
  • Products
  • Downloads
  • Diagrams

Perfect for problem areas!

The round cylinders DSNU is always a solid choice when it comes to performance and compact dimensions. And its universal variants make it ideal for use when, for example, smooth running, corrosion or chemical resistance are required.

Suitable for all-round use: DSNU as an ISO standards-based version
Equipped for all eventualities, for example with the swivel bearing on the end cap. Perfect for corresponding applications. And suitable for all-round use thanks to the large number of variants in the modular system.

Simple: commissioning
Thanks to PPS cushioning. Perfect cushioning every time, without the need for adjustment. Simple, fast, space-saving and tamper-proof. The stand-out feature of the proximity sensor SDBT-MSX is its auto teach-in for extremely easy commissioning, even in very confined spaces.

Long lifetime
The chosen materials and precision manufacturing make the DSNU variants durable and robust. And by using identical parts in both variants, pricing remains attractive