Round suction gripper ESG

With approximately 5000 variants, the ESG series offers a very comprehensive range of solutions. You can choose from different material properties, suction cup shapes, temperature ranges and retaining brackets.
  • Modular system of suction cup holders and suction cups with over 2000 variants
  • With optional angle compensator, height compensator, compressed air filter
  • Suction cup shape round, in 5 designs
  • 15 suction cup diameters
  • Suction cup volume: 0.002 … 245 cm³
  • Min. workpiece radius: 10 … 680 mm
  • Vacuum port: push-in connector or barbed fitting for plastic tubing, threaded connection
Configure your product
  • Product Highlights
  • Products
  • Downloads