Hit enter to search or ESC to close

Shut off valve MS6N-EE

  • With NPT connecting thread
  • Width dimension 62 mm
  • Electric 3/2-way valve for pressurizing and venting pneumatic installations
  • A muffler can be attached or the exhaust air can be ducted at port 3
  • Supply voltage 24 V DC, 110, 230 V AC
  • With optional pressure gauge and pressure sensor
  • With solenoid coil, without plug socket
  • Product Highlights
  • Products
  • Support / Downloads
Filter
Filter
25 Results
1-10 / 25 results
MS6N-EE-1/2-10V24

Part No.:

542593

Pieces
MS6N-EE-1/2-10V24-S

Part No.:

542612

Pieces
MS6N-EE-1/2-10V24-S-Z

Part No.:

542613

Pieces
MS6N-EE-1/2-10V24-Z

Part No.:

542596

Pieces
MS6N-EE-1/2-V110

Part No.:

532110

Pieces
MS6N-EE-1/2-V110-S

Part No.:

538761

Pieces
MS6N-EE-1/2-V230

Part No.:

532116

Pieces
MS6N-EE-1/2-V230-S

Part No.:

538763

Pieces
MS6N-EE-1/4-10V24

Part No.:

542592

Pieces
MS6N-EE-1/4-10V24-S

Part No.:

542614

Pieces