Hit enter to search or ESC to close

Shut off valve MS6-EE

  • Width dimension 62 mm
  • Electric 3/2-way valve for pressurizing and venting pneumatic installations
  • A muffler can be attached or the exhaust air can be ducted at port 3
  • Supply voltage 24 V DC, 110, 230 V AC
  • With optional pressure gauge and pressure sensor
  • With solenoid coil, without plug socket
  • Product Highlights
  • Products
  • Support / Downloads
Filter
Filter
11 Results
1-10 / 11 results
MS6-EE-1/2-10V24

Part No.:

542582

Pieces
MS6-EE-1/2-10V24-S

Part No.:

542602

Pieces
MS6-EE-1/2-10V24-S-Z

Part No.:

542603

Pieces
MS6-EE-1/2-10V24-Z

Part No.:

542583

Pieces
MS6-EE-1/2-V110

Part No.:

529823

Pieces
MS6-EE-1/2-V110-S

Part No.:

538731

Pieces
MS6-EE-1/2-V230

Part No.:

529825

Pieces
MS6-EE-1/4-10V24

Part No.:

542584

Pieces
MS6-EE-1/4-10V24-S

Part No.:

542604

Pieces
MS6-EE-3/8-10V24

Part No.:

542586

Pieces