Solenoid valve VZWD

Ideal in the high pressure range with a low flow rate: The directly controlled solenoid valve operates without differential pressure up to 90 bar, even in closed media circuits. It is therefore perfect for high-pressure and dispensing applications.
  • Extensive pressure range
  • Directly actuated poppet valve
  • No pressure difference required
  • Can also be used in vacuum technology
  • Product Highlights
  • Products
  • Support / Downloads
Filter
Filter
1 Results
1-1 / 1 results