Standards-based cylinder, inches DSNA

Repairable, pneumatic heavy-duty cylinder conforming to NFPA, with tie rods, NPT cylinder connections, piston rod threads in inches, and all other dimensions in inches too. The cost-optimized design makes this an ideal choice for OEM machinery manufacturers. Sturdy construction with stainless steel tie rods makes this cylinder highly suitable for industries like construction, agriculture, packaging, and the automotive industry.
  • 5 sizes from 1 ½" to 4" for the common sizes
  • Complies with NFPA standard and allows easy replacement in existing machines, ideal for MRO
  • 303 stainless steel piston rod and tie-rods combined with anodized Al barrel and end caps give great durability and corrosion protection
  • FPM sealing option for additional chemical resistance and tough high temperature applications
  • Numerous NFPA mounting options offer maximum flexibility
  • Product Highlights
  • Products
  • Support / Downloads

Please configure your product