Simple to modify and open when it comes to connections: The modular, electric CPX terminal covers all the standard functions in process and industrial automation, and acts as the basis for highly-efficient Industrial Internet of Things processes.
Automation platform
Open to all common fieldbus protocols and Ethernet
Integrated diagnostic and maintenance functions
Can be used as stand-alone remote I/O or with valve manifolds MPA-S, MPA-L, VTSA/VTSA-F
Interlinking block in either polymer or metal with individual linking
Analog inputs and outputs, 2-way/4-way, with optional HART protocol