OVEM is a compact unit with a wide range of individually selectable functions. For gentle, economical and reliable handling in a wide range of industry segments. Five performance classes and the new IO-Link communication standard make it the ideal solution for every application.
Process-reliable
Evacuation time and vacuum level are monitored using a vacuum sensor and shown on the display for greater process reliability and reduced machine downtime. The separately controllable ejector pulse ensures safe placement of the workpieces. To save energy, the integrated check valve prevents a pressure drop after the vacuum is switched off.
Easy to maintain
The filter with integrated inspection window for the OVEM maintenance indicator provides security. In addition, the open silencer combines low noise values with low maintenance requirements.
Easy to operate
Clear layout: All the control elements are placed on one side. IO-Link makes commissioning and parameterization very easy, while M12 multi-pin plugs enable easy electrical installation. The function integration keeps the assembly costs low.
Please configure your product