Multitalented
VTUG with plug-in: multi-pin or low-cost fieldbus!
It offers excellent value for money. Many multi-pin variants and an unbelievably simple fieldbus connection for all standard fieldbuses and IO-Link®. It is also quick to install and configure, and is particularly suitable for control cabinet installation. For OEMs and all those who appreciate high pneumatic functionality and electric modularity.
Unrivalled: up to 24 valve positions on one valve terminal.
Added bonus: parallel use of vacuum and pressure on one valve terminal.