Festo uses cookies to improve performance, optimize functionality, analyze traffic, and personalize content and ads. You can object to the use of cookies at any time. For more information, please see our Privacy Policy and Cookie Policy. California Residents: Please review the California Privacy Rights section via the "Privacy Policy" link.
Core range
Available worldwide: the core product range for automation
Please mind the star on products in our catalog.
Large quantities shippable (also for volume business)
24 hours
Normally ready for dispatch from the Festo factory
5 days
Normally ready for dispatch from the Festo factory
Incredibly modular and versatile! The CPX interface on the valve manifold MPA is based on the internal bus system of the CPX, and uses this serial communication system for all the solenoid coils and electrical input and output functions.
Valve manifolds for universal applications
High-performance valves in a sturdy metal housing
Metal linking
Two valve sizes can be combined
Excellent communication thanks to serial linking
Fieldbus connection via CPX
Max. 128 pneumatic valves
Proportional technology
Integrated, convenient diagnostics thanks to serial linkage