Product animation - Motion Terminal

The new technology in detail

Discover a new level of flexibility 

Motion apps – Your route to greater productivity

Motion apps

Motion apps plus new valve technology: this combination can be used to replace over 50 individual components, and even entire system solutions, from flow control valves to a wide range of directional control valves, proportional regulators, Soft Stop solutions and even pneumatic positioning tasks.

Motion apps for greater productivity


Valve – one for everything

Festo Motion Terminal valves

This is the first ever valve to be controlled using apps. The bridge circuit in the valve is an innovative valve system. It is based on the basic elements of pneumatic valve functions and allows pneumatics to be digitised for the first time.

The valve technology in detail


CPX – unbeatable synergies

Festo Motion Terminal CPX

The combination of the CPX automation platform and the Festo Motion Terminal offers unbeatable synergies: from the CODESYS controller with OPC UA to affordable system expansions using CPX-CTEL, optimum function integration simply doesn't get any easier than this.

Find out more about the CPX module


Ethernet WebConfig interface – quick and easy commissioning

Festo Motion Terminal interface

With the Ethernet interface and the intuitive WebConfig user interface, you can efficiently parameterise every valve on the Festo Motion Terminal via your PC and a web server – no additional configuration software required. What's more, this can also be done directly via the machine's control system.


Input module – external sensors processed in real-time

Festo Motion Terminal input module

On the Festo Motion Terminal, you can select up to 16 fast analogue or digital inputs for control applications such as Soft Stop. The sensors on the Festo Motion Terminal are directly integrated into the actuator, thus facilitating fast control for these system solutions.