Self-aligning rod couplers

From FestoWiki - english
Jump to: navigation, search

The connection between a cylinder and the part to be moved is always subjected to certain design requirements. The self-aligning rod coupler FK is able to cover part of these requirements - compensation of the centre offset and angle compensation.

Flexo-Kupplung.png


What is the maximum permissible pressure and tensile load of the self-aligning rod couplers FK-...? 

Type Maximum permissible pressure
and tensile load
[N]
FK-M4 750
FK-M5 1200
FK-M6 1200
FK-M8  2500
FK-M10 5000
FK-M10x1.25 5000
FK-M12 5000
FK-M12x1.25 5000
FK-M16 10000
 FK-M16x1.5 10000
FK-M20 10000
 FK-M20x1.5 10000
FK-M24 24000
 FK-M27x2 30000
FK-M36x2

40000