Basic valve body

LC-5/4-1/4

4690

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces
Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
Close Technical Data
Show Technical Data
Operating pressure
2 bar ... 8 bar
Short type code
LC
Symbol
00991719
Ambient temperature
-10 °C ... 60 °C
Product weight
810 g
Pneumatic connection, port 1
G1/4