Toggle lever valve

H-5/3-1/2

4920

Product Documentation

Download Datasheet
Spare parts
Spare parts

Product Documentation

Download Datasheet
Pieces
Configurator is not supported on mobile devices
  • Recommended Accessories
  • Technical Data
  • Support / Downloads
Close Technical Data
Show Technical Data
Valve function
5/3 closed
Type of actuation
Manual
Standard nominal flow rate
2700 l/min
pneumatic working port
G1/2
Type of reset
Mechanical spring
Nominal size
12 mm
Short type code
H
Sealing principle
Soft
Type of piloting
Pilot actuated
Flow direction
Non-reversible
Symbol
00991400
Pneumatic connection, port 1
G1/2
Pneumatic connection, port 2
G1/2
Pneumatic connection, port 3
G1/2