D series, polymer

Selection Guide

Pressure regulators LR-DB

The pressure regulator LR-DB is a regulator with a polymer housing. It has a pressure range of up to 7 bar output pressure and 10 bar input pressure and is characterised by a high flow rate with good pressure stability across the flow rate range. In addition, its polymer housing makes it particularly lightweight. The rotary knob setting can be locked as standard. This regulator is available in one size with a flow rate of up to approx. 1,300 l/min.

Pressure regulator valve manifolds LRB-DB-K

The block-mountable regulators LRB-DB-K are pre-assembled combinations of either 2, 3, 4 or 5 pre-assembled regulators with supply air through-feed and can be put together to form a regulator manifold for the supply and control of pressure in independent system areas. The pressure range goes up to 7 bar output pressure and 10 bar input pressure.

D series, polymer

This a pressure regulator with polymer housing. It is characterised by a very low weight and is also ideal for every standard application. It is available in a size with a ¼" connecting thread.