Swivel modules with displacement encoder

Selection Guide

Semi-rotary drives with displacement encoder

The semi-rotary drive DSMI with integrated displacement encoder has the same design as the pneumatic semi-rotary drive DSM, but has a displacement encoder that measures absolute values based on a potentiometer.
Swivel range: 0 ... 270°
Size: 25, 40, 63
Max. torque: 5 ... 40 Nm

The semi-rotary drive DSMI is used with Soft Stop and pneumatic positioning for mass moments of inertia of 15 ... 6,000 kg/cm2.

The advantages are:
Complete drive unit, compact, ready for immediate use, high angular acceleration with adjustable fixed stops for fast and precise positioning of up to ±0.2° (only with axis controller CPX-CMAX)