More than just pneumatics - The heart of absolute automation

Festo at the heart of automation

We provide you with complete Pneumatic, Electric and Process Automation solutions.

The introduction of new technology increases the pressure for machine users to outsmart the competition. With such industry pressures, you need quality products that have proven strong for peak performance, trained experts that will help you stand out and a partner that is at the heart of absolute automation!

Festo is renowned as one of the leading pneumatic automation suppliers. Over the years, we have also set the pace in both Process and Electric Automation. This is backed by our proven record of reliability and product performance in these industries. Our ability to provide complete solutions has placed us at the heart of absolute automation as very few companies can provide solutions for all three technologies without requiring third-party components.

Our Process Automation solutions are regarded as the veins that help keep the heart beating. In anatomy, the veins are the channels that provide blood to the heart. This is the same in Festo real-life applications. With our process valves and configurator tools, we give our customer’s production a seamless and unstoppable media flow. Continuing with this analogy, the Electric Automation solutions are the conduction system that provides seamless connectivity from the brain to the heart. In industry, our seamless connectivity solutions aim to reduce the complexity of automation tasks from the workpiece to the cloud, making different interfaces simple and easy to handle.

Become unstoppable with Festo!

Seamless connectivity with Electric Automation

Our seamless connectivity solutions aim to reduce the complexity of automation tasks from the workpiece to the cloud, making different interfaces simple and easy to handle. Using our solutions is reliable and reduces the required time for implementation.

Get connected

Servo drive

Servo drive CMMT-AS

Compact servo drive for point-to-point and interpolating motion, suitable for various Ethernet-based bus systems and can be integrated directly into system environments of different control manufacturers.

Servo motor

Servo motor EMMT-AS

The servo motor EMMT-AS for demanding and dynamic applications is characterised by very good controllability and path accuracy for positioning tasks, while the space-saving, single-cable solution significantly reduces installation effort.

Servo drive

Servo drive CMMT-ST

The extremely small servo drive CMMT-ST positions and moves highly economically, dynamically and precisely up to 300 W, point-to-point or interpolating. It is also commissioned simply via Festo Automation Suite and integrated Auto-Tuning in the shortest of time.

Automation system

Automation system CPX-AP-I

The new I/O system CPX-AP-I in IP65/IP67 enables powerful I/O modules and existing valve terminal interfaces to be integrated in the most important host systems – IO-Link master included.

Automation system

Automation system CPX-E

When used as an automation system, the CPX-E acts as the central controller for your custom handling system. The CPX-E is designed for use as an EtherCAT master controller and motion controller in IP20 or a compact, reasonably priced remote I/O.

Rotary drive unit

Rotary drive unit ERMS

This cost-effective rotary drive unit for simple swivel tasks with a 90° or 180° angle can also handle high mechanical loads. As part of the Simplified Motion Series, the ERMS is easy to configure and commission without any software. IO-Link® and digital I/O (DIO) are also included.

Electric cylinder unit

Electric cylinder unit EPCS

The Electric Cylinder EPCS is suitable for single linear movements in every mounting position. Its smoothly running ball screw allows precise and rapid positioning. The cost-effective cylinder is ideal for applications such as positioning clamping, distributing and ejecting.

Easy flow with Process Automation

At Festo, we find the perfect valves and configurator tools that give our customer production a seamless and unstoppable media flow. With these solutions, less downtime and long service life are guaranteed. With decades of expertise in customer satisfaction, our customers trust us to keep their production processes going.

Keep it flowing

Linear actuator

Linear actuator DFPC

The linear actuator DFPC is a double-acting pneumatic actuator that is optimised for the requirements of Process Automation. Its sturdy, corrosion-resistant design makes it suitable for applications in different segments of process automation.

Linear actuator with displacement encoder

Linear actuator with displacement encoder DFPI

Easy to install, sturdy and reliable in use, the corrosion-resistant linear actuator DFPI to ISO 15552 has a built-in linear potentiometer or fully integrated positioner.

Quarter turn actuator

Quarter turn actuator DFPD

The DFPD series features a gear rack and pinion combination with a constant torque characteristic across the entire swivel range. The DFPD is suitable for the automation of butterfly valves, ball valves and air dampers.

Angle seat valve

Angle seat valve VZXA

Extremely high flow rates, an easy-to-clean design and a modular structure. You can combine valve bodies and actuators to suit your application and make it more flexible.

Filter regulator

Filter regulator PCRP

In corrosive atmospheres or extreme temperatures from –60 °C to +80 °C, the extremely robust filter regulator PCRP performs well. It offers high flow rates and reliable pressure control.

Linear drive

Linear drive KDFP

The new configurator provides support for high volume requests for customised quarter-turn actuator units that are processed by the engineering department. It is now possible to find, select, size and order the right quarter-turn actuator unit in a few minutes.

Butterfly valve unit

Butterfly valve unit KVZA

Size and order your custom butterfly valve units quickly, easily and reliably with our configurator – without waiting times. You will also receive data sheets, CAD data and CAD models that match your configuration.

Ball valve unit

Ball valve unit KVZB

Size and order your custom ball valve units quickly, easily and reliably with our configurator – without any waiting times. You will also receive data sheets, CAD data and CAD models that match your configuration.

Quarter turn actuator unit

Quarter turn actuator unit KDFP

The new configurator provides support for high volume requests for customised quarter-turn actuator units that are processed by the engineering department. It is now possible to find, select, size and order the right quarter-turn actuator unit in a few minutes.

Heart beat