Festo is simplifying automation like never before with the introduction of the VTUX valve terminal, which combines the strengths of three classic valve terminals, CPV, MPA-L/S, and VTUG, into a single versatile platform. By bringing these proven functions together under the umbrella of a single, convertible solution, the VTUX offers users greater flexibility, easier integration, and reduced complexity. In addition, the AP-I and AP-A communication system provides the ideal platform for fully digitalised production. By combining high performance with flexibility and openness, it ensures seamless connectivity across devices and systems, true to the principle of “Open Architecture.”

The successor of the renowned three-valve classics, CPV, MPA-L/S, and VTUG, raises the bar with an impressive flow rate of up to 730 l/min and offers virtually limitless modularity. Engineered for maximum flexibility, this valve terminal seamlessly integrates into a wide range of machine concepts, whether they are centralised or decentralised. Its intelligent internal communication system enables the compact, lightweight modules to be arranged as required, saving time, valuable space, and weight in the machine.

Openness with AP communication technology

With AP communication technology, connections become hassle-free, even over long distances. This communication technology creates the prerequisites for safe designs, predictive maintenance, and data exchange with the cloud in the Industrial Internet of Things (IIoT). The remote I/O system CPX-AP-A, with IP65/67 protection, enables real-time communication via an Ethernet-based fieldbus and internal AP communication. Input and output signals, whether digital or analog, can be connected directly for any application (M8, M12 and terminal strip). It offers a wide range of options for voltage supply and forwarding, as well as an interface for application programming.

Plug-in connections can be adapted to the desired hose diameter. This achieves an optimal balance between space-saving and supply reliability. Any number of pressure zones can also be defined. The lightweight design of the VTUX enables it to be used on the front-end of a unit, a gantry, or a robot arm. This allows for short and efficient pneumatic pipes.

In addition, the AP-I and AP-A communication system provides the perfect foundation for fully digitalised production. By combining high performance with flexibility and openness, it ensures seamless connectivity across devices and systems, speaking to the principle of “Open Architecture” once again. This open approach not only simplifies integration into existing environments but also future-proofs production by allowing users to expand, adapt, and upgrade their systems easily. The result is a powerful communication backbone that supports smarter processes, greater efficiency, and the scalability required for Industry 4.0.

The VTUX valve terminal marks a new era in automation, where performance, flexibility, and digital connectivity come together in one powerful platform. By combining the proven strengths of its predecessors with future-ready AP communication technology, the VTUX meets today’s demands for efficiency, precision, and simplicity while also anticipating tomorrow’s technological demands. With seamless integration, modular design, and the openness needed for Industry 4.0, Festo empowers customers to build smarter, more sustainable, and future-proof automation solutions. The future of valve terminals is here, and it’s called VTUX.