Rotary Actuator Accessories

Unlock the full potential of your quarter-turn actuators with our comprehensive range of accessories. Whether you're looking to enhance performance, increase efficiency, or customise functionality, our innovative accessories provide the perfect solution.

At Festo, we understand the importance of precision and reliability in industrial automation. That's why our quarter-turn actuator accessories are designed with cutting-edge technology and meticulous attention to detail, ensuring seamless integration and optimal performance in any application.

Explore our diverse selection of accessories, including positioners, solenoid valves, limit switches, and more. Each accessory is engineered to the highest standards, delivering exceptional durability and performance in even the most demanding environments.

With our quarter-turn actuator accessories, you can streamline your operations, maximise productivity, and stay ahead of the competition. Discover the possibilities today and unlock new opportunities for innovation and success with Festo.

Positioner CMSH

The CMSH provides you with all the benefits of a highly dynamic, low-wear positioning system with high air output and a long service life. You now only need one device for the fast and precise control of actuators, whether large or small, linear or rotary, single-acting or double-acting. Together with the low internal air consumption, this reduces costs. Featuring 2-wire technology, HART communication, condition monitoring functions and a modular system with many variants, the CMSH offers excellent flexibility for a great number of applications.

Click here for more

Positioner CMSX

The newly optimised positioner CMSX for single- and double-acting linear and quarter turn actuators is as economical as it is reliable. It is the top performer in its class in the non-explosive area. Its extra features include an excellent price/performance ratio, energy efficient operation, high process reliability thanks to analogue or digital feedback signals and definable safety positions.

Click here for more

Limit switch attachment SRAP

Analogue signals for more functions. The analogue position indicator gives a 4 – 20 mA output signal and is used for monitoring the position of semi-rotary actuators. The analogue signal output not only reports the valve position “open – closed”, but the entire swivel angle.

Click here for more

Limit switch box SRBC

The new limit switch box SRBC is the reliable and cost-effective solution when it comes to electronic position sensing and optical position indication of automated process valves. The sturdy version with IP66, IP67 and Type 4/4X is ideal for use indoors and outdoors, even in aggressive or corrosive environments.

Click here for more

Limit switch box SRBE

The new limit switch box SRBE is a reliable and cost-effective solution when it comes to optical position indication and electronic position sensing of automated or manually actuated process valves. Ideal in explosive atmospheres: SRBE is certified worldwide in line with the explosion protection standards. The sturdy design in IP67, type 4/4X is suitable for indoor and outdoor applications.

Click here for more

Limit switch box SRBG

The limit switch box SRBG is a flexible and versatile solution when it comes to the optical position indication and electrical position sensing of automated or manually actuated process valves. It can be easily and directly mounted without other accessories, and require minimal space.

Click here for more

Limit switch box SRBI

The compact, cost-effective and open SRBI solution for manually operated process valves and small to medium-sized rotary actuators perfectly complements the product range SRBG. The inductive dual sensor SRBI can be easily connected to all common control systems. It is also easy to operate, install and maintain.

Click here for more

Solenoid valve VOFC

These special pilot valves are designed for process applications that require a high level of safety. With a Safety Integrity Level (SIL) 3 rating, they are used in various industries, including chemical, petrochemical, and oil and gas. The VOFC valve is pilot-operated, making it ideal for emergency shutdown (ESD) applications. It offers flexibility to switch between internal and external pilot air. This valve is a 3/2-way single, closed, single solenoid type. Additionally, the Ematal surface treatment provides long-lasting protection against wear and corrosion.

Click here for more

Solenoid valve VOFD

These specialised pilot valves are essential for process applications that demand high safety standards. Rated at SIL3 for safety integrity, they are utilised across various industries such as chemical, petrochemical, and oil and gas. The VOFD valve is direct-acting, making it ideal for emergency shutdown (ESD) applications. It is available in 3/2-way and 5/2-way configurations with single and double solenoids. These valves are highly reliable for direct actuation, especially for ESD functions. The Ematal surface treatment ensures long-lasting protection against wear and corrosion.

Click here for more

Solenoid valve VSNC

The standard NAMUR valve VSNC is certified worldwide in accordance with the usual explosion-protection standards and can be used in many industry segments and applications. Its distinguishing features are its modern design, durable quality and fully tested technology and materials. The valve also stands out thanks to its excellent value for money –this is what modern NAMUR valves should be!

Click here for more

Pneumatic extension modules VTOP

The VTOP is ideal for control applications with positioner and additional instrumentation. The pneumatic extension modules facilitate a complete setup, without tedious searches for components and time-consuming installation, and thus greatly simplify maintenance. The new installation concept VTOP with patented, integrated air routing allows you to combine the individual modules you need, and easily retrofit other modules at any time.

Click here for more