HANNOVER MESSE Digital Edition 2021

HANNOVER MESSE Digital Edition 2021

Come and join us and experience innovation, inspiration and interaction.

The first digital HANNOVER MESSE will take place 12 to 16 April 2021 with the motto "Home of industrial pioneers. Now more than ever’. We will of course be there too and are looking forward to presenting our latest innovations and highlights for the key trends of digitalisation, customised production, climate protection and lifelong learning 4.0.

Our digital showroom will offer:

  • Informative company and product presentations
  • Real-time communication with our stand team
  • Integrated live streaming of our physical trade fair stand in Esslingen
  • Exciting videos in our product media centre
  • Individual 360° stand tours with your Festo contact person

Best of all: you get free entry to the HANNOVER MESSE with Festo. Request your ticket code now to receive free entry.

Request ticket code now

What drives Festo.

The megatrends of digitalisation, individualisation, climate protection and lifelong learning are the key drivers of industrial change and are therefore hugely important for Festo. Ahead of the trade fair, our management board has summed up our key messages in a nutshell:

Oliver Jung, Chairman of the Management Board at Festo SE & Co. KG

Efficiency boosts sustainability.

"As a family-owned company, we think more in terms of generations rather than quarters of a year. That is why climate-neutral production and preserving our environment are particularly close to our heart. We support you on the journey to carbon-neutral production by ensuring greater energy efficiency, for example through smart products, services and comprehensive consultation."

Oliver Jung, Chairman of the Management Board at Festo SE & Co. KG

Dr Ansgar Kriwet – Member of the Management Board Sales Festo SE & Co. KG

Dr Frank Melzer – Member of the Management Board Product and Technology Management Festo SE & Co. KG

Dipl. Ing. Enrico Rühle, MBA – Festo Didactic SE

Explore the topics of the future live at our physical trade fair stand

Our live streams at the digital Hannover Messe are for anyone seeking inspiration.

Whether you attend expert talks, panel discussions or product presentations, you will get exciting and informative insights into topics of the future such as artificial intelligence, bionics, electric automation or digitalisation in production. Our experts will provide concise and enjoyable summaries of all these topics.

Take a look at the programme preview and put your favourite sessions in your diary now.

Personal and individual. Your 360° stand tour.

Your local Festo office will show you around the Festo digital trade fair stand with a tour to suit your areas of interest and timeframe. This will give you exciting insights into the products and expert topics at Festo, detailed explanations and the opportunity for specialist discussion with your contact person. The virtual appointments are held as Microsoft Teams meetings, which offer stable video conferencing functions. Take advantage of this opportunity and arrange your personal appointment now.

Automation system

Automation system CPX-AP-I

The new I/O system in IP65/IP6 gives you connectivity in real time: CPX-AP-I allows powerful input/output modules and existing valve terminal interfaces to be integrated into the most important host systems.

Servo drive

Servo drive CMMT-ST

The extremely small servo drive CMMT-ST positions and moves highly economically, dynamically and precisely up to 300 W, point-to-point or interpolating. It is also commissioned simply via Festo Automation Suite and integrated Auto-Tuning in the shortest of time.

Servo drive

Servo drive CMMT-AS

Compact servo drive for point-to-point and interpolating motion, suitable for various Ethernet-based bus systems and can be integrated directly into system environments of different control manufacturers.

Round cylinder

Round cylinder DSNU-S

The new round cylinder DSNU-S has been made significantly smaller and lighter and is easier to operate. The self-adjusting PPS cushioning ensures dynamic and gentle movement to the end position and needs no readjustments during mounting or if the load is changed.

Dispense head

Dispense head VTOE

The dispense head VTOE is a modular complete solution consisting of a manifold duct plate, dosing valves and nozzles and enables contactless, highly precise dosing of extremely small volumes in laboratory automation.

Proportional directional control valve

Proportional directional control valve VPWS

The VPWS is a lightweight and extremely compact 15 mm cartridge valve with a high flow rate. It regulates gas flows reliably and precisely and is ideal for medical ventilation and anaesthesia systems.

Festo Automation Experience

The Festo Automation Experience (Festo AX) provides you with an easy-to-use artificial intelligence solution with which you can gain great added value from the data that your systems produce. Increase productivity, reduce energy costs, avoid quality losses, optimise your shop floor and create new business models – simply by analysing your data with Festo AX.

Festo AX offers:

  • Artificial intelligence and real-time detection of anomalies
  • Flexible integration into all systems with common protocols such as OPC-UA, MQTT
  • Can be run in the cloud, on your servers (on-premises) or directly on the system (on-edge).
  • Human-in-the-loop: Festo AX learns both from our algorithms and your valuable knowledge.
  • Your data belongs to you alone.

We continually combine our in-depth expertise in industrial automation with our experience in data science and software development. As a result, you can expect much more than just a regular IoT solution. Predictive maintenance, predictive energy and predictive quality – together we implement your individual solution.