Designed for maintenance teams, breakdown response, workshops, and project installations, this convenient all-in-one solution puts the most commonly used pneumatic components right at your fingertips.

Each kit includes a carefully selected range of Festo fittings and tubing, along with a Festo Buddy sizing tool, tube cutter, and robust carrying case for easy transport and organisation.

With the right components available when and where you need them, you can reduce downtime, improve maintenance efficiency, and enable faster repairs and installations.

Whether you are supporting daily operations or preparing for critical projects, the fix-it kit helps your team work smarter, faster, and with confidence.

Why choose the Fix-It Kit?

  • Be ready for every connection
    Whether you are responding to breakdowns, supporting maintenance teams, stocking workshops or preparing for new installations, the fix-it kit provide the components you use most in one convenient package.
  • Save up to 65%
    Enjoy significant savings compared to purchasing fittings and tubing individually.
  • Emergency breakdown ready
    Have critical pneumatic components on hand when unexpected failures occur.

What's in the Fix-It Kit?

Small Kit

Fitting & Tubing Kit Small
23751568

Includes:

100 fittings

50m tubing

6mm and 8mm tubing

Popular 1/8” and 1/4” fittings

Tube cutter

Festo Buddy

Portable storage case

Order today!

Medium Kit

Fitting & Tubing Kit Medium
23751565

Includes:

170 fittings

75m tubing

6mm, 8mm and 10mm tubing

Popular 1/8” and 1/4” fittings

Tube cutter

Festo Buddy

Portable storage case

Order today!

Large Kit

Fitting & Tubing Kit Large
23751562

Includes:

210 fittings

175m tubing

6mm, 8mm, 10mm and 12mm tubing

M5, 1/8”, 1/4” and 1/2” fittings

Tube cutter

Festo Buddy

Portable storage case

Order today!

Terms and Conditions

General 

  • This limited offer and promotional pricing are valid from 14 September to 14 December 2026.
  • Promotion valid while stocks last.
  • Promotion available only through participating Festo sales channels and authorised partners.
  • Prices exclude VAT unless otherwise stated.
  • Festo reserves the right to amend or withdraw the promotion without prior notice.
  • AI generates images shown for illustrative purposes only and may not accurately reflect the actual product. Product specifications, appearance, and features may differ.

Kit Configuration 

  • Promotional pricing applies only to the pre-configured kit contents as specified for the Small, Medium, and Large sizes.
  • No substitutions, additions, deletions, or exchanges of components are permitted under the promotional pricing structure.
  • Removal of individual components, including the toolbox, Festo Buddy, tubing, tube cutter, or fittings, will invalidate the promotional kit pricing.
  • Individual components cannot be credited, exchanged, or discounted against the kit price.

Product Availability 

  • All kits are subject to stock availability.
  • In the event of stock shortages, Festo reserves the right to substitute equivalent components of equal or greater value where necessary.
  • Delivery lead times may apply depending on stock availability.

Pricing 

Promotional prices are valid only for the complete kit.

Pricing is not transferable to individually purchased components.

Promotional pricing cannot be combined with any other special offer, discount, rebate, tender pricing, or project pricing unless otherwise agreed in writing.

Returns and Warranty

  • Standard Festo warranty terms apply to all components supplied in the kit.
  • Returns will only be accepted for complete kits in accordance with Festo's standard returns policy.
  • Partial kit returns will not be accepted.