This course is a continuation of using both pneumatics and electro-pneumatics as an application-orientated package.
Target group: Design engineers, plant engineers, maintenance staff and instructors.
The content includes:
• Combination of pneumatic power section and electrical control section (review).
• Pneumatic and Electrical Symbology (review) ISO1219, IEC61346.
• Power section devices and actuators. Specific applications: bellows, fluidic muscle, rodless and rotary drives, grippers and pulse ejectors.
• Valves and basic logic functions (binary control, two-hand control).
• Sequence control:
- Cascade Control and sequence stepper.
- Co-ordinated Electrical sequence and logic controllers.
• Vacuum technology.
• Emergency controls (soft start).
• Rotary Index tables.
• Strip Feed units.
• Safety regulations and valid industrial standards.
• Practical exercise and typical industrial circuits.
Outcomes
After completing this course, the participant will be able to:
• Design, assemble and test complex pneumatic and electro-pneumatic control systems.
• Identify and describe the design, features and operation of specific application power section devices and valves.
• Describe the fundamentals of vacuum generation and applications.
• Understand the function of safety and emergency controls in pneumatic and electro-pneumatic systems.
• Describe the function and applications of low pressure pneumatics.
Requirements (Suggested):
The “Pneumatics level 1” (PN111) course.
Duration:
4 days
Part No.
23653600