Fluidic muscle DMSP

Clamping, vibrating, shaking: the Fluidic Muscle is a hermetic polymer tensile actuator with contraction characteristics and pressed connection. Powerful, quick stick-slip free.
  • With press-fitted connection
  • Up to 30% less weight: a superb force/weight ratio
  • Single-acting, pulling
  • 3 integrated adapter variants
  • 10 times the initial force of a comparable pneumatic cylinder
  • Uniform movement: no stick-slip effect
  • Hermetically sealed design offers protection against dust, dirt and moisture
  • Product Highlights
  • Products
  • Support / Downloads