Linear actuator with displacement encoder DFPI

Easy to install, sturdy and reliable in use, the corrosion-resistant linear actuator DFPI to ISO 15552 has a built-in linear potentiometer or fully integrated positioner.
  • Mounting interfaces to ISO 15552
  • Sturdy tie rod design
  • Integrated air supply
  • Optionally with integrated displacement encoder or fully integrated positioner
  • IP65, IP67, IP69K, NEMA4
  • ATEX certification
  • Product Highlights
  • Products
  • Support / Downloads

Please configure your product